M1-2A-11-1

Push-to-Close Latch, No Restriction, Plastic, Chrome Plated, Chrome

Request a Quote
Specifications
Material Plastic
Material Grade ABS
Finish Chrome Plated
Color/Appearance Chrome
Access Restriction No Restriction
Grip Type Adjustable
Installation Threaded body and nut
Min. Outer Panel Thickness (mm) 1.20
Max Outer Panel Thickness (mm) 19.00
Profile Low Profile
Class M1-2A - Pop-Out Knob Latches

The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.

Write Your Own Review
You're reviewing:Push-to-Close Latch, No Restriction, Plastic, Chrome Plated, Chrome

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.