MP - Beetle Latches

Strong, stylish, and easy to operate, these low-profile push-to-close latches offer a practical solution for convenient, carefree operation on vertical or horizontal doors, panels, and hatch covers. Built-in spring-loaded pull serves as latch actuator and door handle through one continuous motion, then keeps panel quiet once it is slammed shut

MP - Beetle Latches

Contemporary styling and construction makes this one easy latch to install and use. Simply install latch through single hole in panel and cinch up the rear-mount bracket with two mounting screws. Rugged polycarbonate/ABS body withstands repetitive use of slam-shut convenience.

  • All pull handles are stainless steel
  • Spring-loaded handles minimize noise or rattle due to vibration
  • Rear-mounting bracket cinches latch into hole, presents low-profile face without no exposed mounting hardware on face of panel
  • Available in black or white polycarbonate/ABS housing or with stainless steel cover
  • All styles also available with full-size lockplug for enhanced security
  • Maximum working load of 980 N (220 lbs.)
  • Available in two depths to accommodate panel thickness ranging from 10 mm (.39") through 22 mm (.87")
  • Adjustable pawl permits up to 6 mm (.24") of grip adjustment with just a screwdriver

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing MP - Beetle Latches

View as Grid List

10 Items

Set Descending Direction
per page