E5-9-612-520-13

Quarter-Turn Cam Latch, Key Locking (CH751) T-handle, 23mm (.91 in) Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Access Restriction Key Locking
Sealed No
Head Style T-Handle
Series 20.1 mm Size, Push to Close
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 21.00
Grip - Maximum (mm) 23.00
Rotation Type B - Turn Counter-Clockwise to Latch
Actuator Type Cylinder Lock
Compliance Specification UL FTTA2 / FTTA8 Type 1
Latching Points Single or Three - Point
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Key Locking (CH751) T-handle, 23mm (.91 in) Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.