The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6022
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Grip Type
Fixed
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1134
2024-03-26
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
478
2024-03-28
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
174
2024-03-25
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
92
2024-03-07
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
61
2024-03-25
sales@zygology.com
+44 (0)1844 266020
Dean Lewis Associates
Hayward CA
40
2024-03-15
sales@deanlewisassociates.com
510-785-9650
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
35
2024-02-28
info@biotek.hu
+36-1-434-29-00
Handy FIX
Warsaw Poland
34
2024-03-12
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2024-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
17
2024-02-28
info@steeves.ca
204.474.1239
DB Roberts Co.
Wilmington MA USA
15
2024-03-25
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-03-25
Sales@ecph.com
1.800.442.3274
Assembly Fasteners Inc.
Apopka FL USA
1
2024-03-25
sales@tropicfast.com
1-800-488-4777