The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 3 mm Double Bitted Recess, Without Cam, Sealed, Stainless Steel, Passivated, 0
E5-6-0624-UU1
Quarter-Turn Cam Latch, 3 mm Double Bitted Recess, Without Cam, Sealed, Stainless Steel, Passivated, 0
Specifications
Material
Stainless Steel
Finish
Passivated
Access Restriction
Tool
Sealed
Yes
Grip Type
Fixed
Head Style
3 mm Double Bitted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
46
2024-04-23
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
30
2024-04-22
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
30
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
27
2024-04-22
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
14
2024-04-15
info@handy-fix.com.pl
0048221277890
Aero Materiel AB
Jonkoping, Sweden
5
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Marek Industrial, a.s.
Brno CZ
1
2024-04-05
info@marek.eu
+420 541 420 811