The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Slotted Recess, 16mm (.63 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black
E5-2-005-051
Quarter-Turn Cam Latch, Slotted Recess, 16mm (.63 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Sealed
Yes
Grip Type
Fixed
Head Style
Slotted Recess
Series
20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
14.00
Grip - Minimum (mm)
16.00
Grip - Maximum (mm)
18.00
Actuator Type
Cylinder Lock
Compliance Specification
Fire - EN45545
Latching Points
Single or Three - Point
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
105
2024-04-17
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
59
2024-04-17
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
28
2024-04-18
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
15
2024-03-28
sales@parsonsaero.com
1.905.664.6203
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
14
2024-04-15
sales@aerospacesw.com
623.582.2779