E5-2-001-101

Quarter-Turn Cam Latch, Slotted Recess, 26mm (1.02 in) Grip, Sealed, Zinc Alloy, Chrome Plated, Bright

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Bright
Access Restriction Tool
Sealed Yes
Grip Type Fixed
Head Style Slotted Recess
Series 20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 14.00
Grip - Minimum (mm) 26.00
Grip - Maximum (mm) 28.00
Actuator Type Cylinder Lock
Compliance Specification Fire - EN45545
Latching Points Single or Three - Point
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Slotted Recess, 26mm (1.02 in) Grip, Sealed, Zinc Alloy, Chrome Plated, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.