E3-31-15

VISE ACTION® Compression Latch, Large Size, T-Handle, Zinc Alloy, Powder Coated, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction No Restriction
Grip Type Adjustable
Mounting Style Three Hole Mount
Head Style T-Handle
Series Standard
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 4.00
Grip - Minimum (mm) 7.90
Grip - Maximum (mm) 23.60
Grip - Minimum (Cam Reversed) (mm) 62.70
Grip - Maximum (Cam Reversed) (mm) 76.20
Cam Attached Yes
Rotation Type A - Turn Clockwise to Latch
Actuator Type Cylinder Lock
Compliance Specification UL FTTA2 / FTTA8 Type 1
Latching Points Single or Three - Point
Class E3 - VISE ACTION® Compression Latches
Size 20 mm

Southco’s VISE ACTION ® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.

Write Your Own Review
You're reviewing:VISE ACTION® Compression Latch, Large Size, T-Handle, Zinc Alloy, Powder Coated, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.