AV - Tilt Monitor Mount (T Series)

Southco’s Tilt Monitor Mount (T Series) provides integrated positioning technology with a tilt-only feature to suit different users and lighting conditions. The mount can be tilted at various angles with minimal operating effort for precise positioning. Designed with or without a fully enclosed counterbalance spring, the T Series delivers effortless positioning and ease of cleaning. The T Series features proven integrated technology that eliminates the need for constant maintenance and readjustment.

AV - Tilt Monitor Mount (T Series)

The T Series enables effortless tilt positioning for customers requiring tilt-only functionality in their applications. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.

  • Reliable tilt feature enables effortless display positioning and infinite angle options
  • Enclosed counterbalance enables easy cleaning and upkeep
  • Integrated positioning technology provides precision and control to the operator
  • Reliable, repeatable life cycle eliminates the need for service or adjustment
  • Two different colors (also customizable)
  • Three standard operating efforts (also customizable)
  • Display mounting pattern
  • Available in a basic version or with counterbalanced torque
  • VESA MIS-D, 100, C compliant
  • Optimal weight range 1 kg (2.2 lbf) to 10 kg (22 lbf)

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing AV - Tilt Monitor Mount (T Series)

View as Grid List

Items 1-40 of 54

Set Descending Direction
Page
per page