D4-EHF6-65ZCTNA

DZUS® Quarter-Turn Self-Ejecting Stud, Size 6, Slotted Flush

Request a Quote
Specifications
Head Style Slotted Flush
Size Series Size 6
Type Self-Ejecting Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 1258-F665-Z3CT

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Self-Ejecting Stud, Size 6, Slotted Flush

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.