C2-A43-35

Compression Latch, Lever Latch, No Restriction, Flush Trigger, 1-8mm Panel, 17-39mm Grip, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Integrated Bumper Yes
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction No Restriction
Sealed Yes
Grip Type Adjustable
Head Style Flush Trigger
Series Access Indicator
Profile Flush
Actuator Type Cylinder Lock
Packaging Individually Packaged
Latching Points Single or Three - Point
Class C2 - Lever Latches

Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.

Write Your Own Review
You're reviewing:Compression Latch, Lever Latch, No Restriction, Flush Trigger, 1-8mm Panel, 17-39mm Grip, Sealed, Zinc Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.