The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Grab Handle, Small, Rear Mount, ABS Plastic, Black, Bulk Packaged
B8-45-3
Grab Handle, Small, Rear Mount, ABS Plastic, Black, Bulk Packaged
Specifications
Material
ABS Plastic
Finish
Natural
Color/Appearance
Black
Thread or Hole Type
M6 X 1.0
Mounting Style
Rear Mount
Installation
Screw Mount
Size Series
Small Size
Class
B8 - Grab Handles
Combine style with substance when you use these ample sized handles to provide convenient grip and strength for heavy lifting or pulling. Both durable corrosion-resistant handles provide the convenience of front or rear mounting with the aesthetics of fully concealed mounting hardware.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1465
2024-04-17
sales@dbroberts.com
1.800.773.5388
Monroe Above Board Electronics
San Jose CA USA
483
2024-04-05
info@aboveboardelectronics.com
1.800.453.1692
Bisco Industries
Glendale Heights IL USA
273
2024-04-19
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
83
2024-04-17
info@clancey.com
1.800.747.7405
Parsons Aerocessories Limited
Stoney Creek ON CANADA
40
2024-03-28
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2024-04-17
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
20
2024-04-15
info@hardwarespecialty.com
1.508.481.8622
All-West Components & Fasteners
AUBURN WA USA
18
2024-04-19
southco@all-west.com
1.206.762.1875
Marek Industrial, a.s.
Brno CZ
9
2024-04-05
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-04-17
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
3
2024-04-15
info@handy-fix.com.pl
0048221277890