The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Lift-Off Hinge Offset Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
96-141
Lift-Off Hinge Offset Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Thread or Hole Type
M4 X 0.7
Mounting Style
Concealed Mount
Hinge Style
Offset Knuckle Style
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
631
2024-02-28
czxia@hkais.com
86.0755.83747600
HI-TECH FASTENERS
FREDERICK MD USA
434
2024-03-25
sales@htfinc.com
1.800.466.1940
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
394
2024-03-13
INFO@EVAN.COM.CN
86-21-68221637
Bisco Industries
Glendale Heights IL USA
319
2024-03-28
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
109
2024-03-25
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
55
2024-03-25
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
43
2024-02-28
info@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
37
2024-03-21
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
36
2024-03-25
info@hardwarespecialty.com
1.508.481.8622
All-West Components & Fasteners
AUBURN WA USA
30
2024-03-22
southco@all-west.com
1.206.762.1875
Handy FIX
Warsaw Poland
25
2024-03-12
info@handy-fix.com.pl
0048221277890
CASH COMPONENTES
Sao Paulo SP Brasil
20
2024-03-07
info@cash.com.br
55.11.3974.8312
Dean Lewis Associates
Hayward CA
15
2024-03-15
sales@deanlewisassociates.com
510-785-9650
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
11
2024-02-28
info@biotek.hu
+36-1-434-29-00
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2024-03-25
Sales@ecph.com
1.800.442.3274