The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Accessory, Small Size, Stainless Steel Passivated
81-41-102-24
DZUS® Lion Quarter-Turn Accessory, Small Size, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Size Series
Small Size 81
Accessory Type
Spring
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
5570
2024-04-17
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
1437
2024-04-18
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
900
2024-03-28
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
659
2024-04-17
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
460
2024-04-05
southco@all-west.com
1.206.762.1875
TCH Sales Incorporated
Toronto ON Canada
256
2024-04-17
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
247
2024-04-17
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
203
2024-03-25
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
199
2024-04-16
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
170
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
104
2024-04-05
info@marek.eu
+420 541 420 811
Hardware Specialty Co
Marlboro MA USA
22
2024-04-15
info@hardwarespecialty.com
1.508.481.8622
Nappco Fastener Company
San Antonio, TX USA
12
2024-04-01
southcos@nappco.com
1.800.580.2521