The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Small Size, Steel Zinc Plate, Bright chromate
81-35-308-55
DZUS® Lion Quarter-Turn Receptacle, Small Size, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Press-in
Receptacle Style
Press-In
Size Series
Small Size 81
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
31756
2024-03-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
4312
2024-03-28
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
3223
2024-03-25
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
1124
2024-02-28
czxia@hkais.com
86.0755.83747600
Monroe Above Board Electronics
San Jose CA USA
1000
2024-03-11
info@aboveboardelectronics.com
1.800.453.1692
Parsons Aerocessories Limited
Stoney Creek ON CANADA
440
2024-03-28
sales@parsonsaero.com
1.905.664.6203
Zygology Ltd
Oxford UK
270
2024-03-25
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
161
2024-03-21
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
112
2024-03-15
info@marek.eu
+420 541 420 811
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
84
2024-03-25
sales@aerospacesw.com
623.582.2779
M.W. Fasteners
Montreal QC Canada
46
2024-03-01
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
29
2024-02-28
info@steeves.ca
204.474.1239