R5-0079-08

Dual-Lock Heavy Duty Butt-Joint Panel Fastening Receptacle, Steel, Zinc Plate, Yellow chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Yellow chromate
Access Restriction Tool
Mounting Style Mortise Mount, Side Mount
Class R2/R5 - Panel Fastening Draw Latches

Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport

Write Your Own Review
You're reviewing:Dual-Lock Heavy Duty Butt-Joint Panel Fastening Receptacle, Steel, Zinc Plate, Yellow chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.