R4-0-43922-1

Cable Retaining Clip, Fits R4-20 & R4-50 Latches, Acetal, White

Request a Quote
Specifications
Material Acetal Copolymer
Color/Appearance White
Installation Snap-in
Accessory Type Retaining Clip
Class AC - Rotary Latch Cables

Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments

Write Your Own Review
You're reviewing:Cable Retaining Clip, Fits R4-20 & R4-50 Latches, Acetal, White

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.