MG-90-300-24

Striker, Flat

Request a Quote
Specifications
Accessory Type Striker
Class MG - Entry Door Locks

These versatile, streamlined key-actuated locks are designed for secure performance with a variety of swinging and sliding doors, bi-fold doors, washboard doors, hatches, and companionway drop-in panels. Multiple design and finish options satisfy most applications, including compatibility with other One Look-One Lock products.

Write Your Own Review
You're reviewing:Striker, Flat

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.