ME-01-302-60

Offshore Entry Door Latch, Flush Mount, Right Hand In, Privacy Knob, 17 - 19mm (.69 - .75 in) Door Thickness, Aluminum

Request a Quote
Specifications
Material Aluminum Alloy
Pawl Style Short
Access Restriction Privacy Knob
Sealed No
Grip - Minimum (mm) 17.00
Grip - Maximum (mm) 19.00
Operation Right Hand In
Handle Style Privacy Knob
Class ME - Offshore Swing Door Latches

Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles

Write Your Own Review
You're reviewing:Offshore Entry Door Latch, Flush Mount, Right Hand In, Privacy Knob, 17 - 19mm (.69 - .75 in) Door Thickness, Aluminum

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.