MC-90-421-11-10

Entry Door Keeper (Striker), With Dustbin, 21mm (.83 in) Offset, Right Hand In or Left Hand Out, Brass, Chrome Plated

Request a Quote
Specifications
Operation Right Hand In or Left Hand Out
Striker Style With Dustbin
Class MA - Swing Door Locks

Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations

Write Your Own Review
You're reviewing:Entry Door Keeper (Striker), With Dustbin, 21mm (.83 in) Offset, Right Hand In or Left Hand Out, Brass, Chrome Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.