LH-15CT6000

LOCKWELL® Pin, Double Acting, T-Handle, 23.750 mm Shank Dia., 152.4 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Drive Out Construction No
Material Stainless Steel
Finish Passivated
Grip Length 152.40
Actuation Double Acting
Handle Style T-Handle
Length 152.40
Shank Diameter 23.8 mm (0.938 in)
Class LH - LOCKWELL® Double Acting Quick Release Pins

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Double Acting, T-Handle, 23.750 mm Shank Dia., 152.4 mm Grip, Stainless Steel, Passivated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.