H3-EM-67-100

Electronic Locking Swinghandle, MIFARE® Classic Card Reader, Wiegand Output, High Security DIN Lock, Glass Filled Nylon, Black

Request a Quote
Specifications
Material Glass Filled Nylon
Color/Appearance Black
Card Reader Type MIFARE® Classic, MIFARE® Plus, MIFARE® DESFire
Locking Option High Security DIN
Grip - Minimum (mm) 15.50
Grip - Maximum (mm) 23.50
Class H3-EM - Electronic Locking Swinghandle

Southco’s H3-EM Electronic Locking Swinghandle features an efficient microprocessor-controlled gear motor design that ensures minimal power consumption and provides intelligent locking and monitoring capabilities. The H3-EM can be used as a standalone system, integrated with an existing building access control system or supplied as a fully networked system enabling remote monitoring and audit trail reporting to meet compliance requirements, such as HIPAA and Sarbanes Oxley.

Write Your Own Review
You're reviewing:Electronic Locking Swinghandle, MIFARE® Classic Card Reader, Wiegand Output, High Security DIN Lock, Glass Filled Nylon, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.