EA-P5-30200

H3-EM Modular Access Control Reader, Dual High and Low Frequency

Request a Quote
Specifications
Material Glass Filled Nylon
Color/Appearance Black
Access Restriction Electronic Access
Class H3-EM - Electronic Locking Swinghandle

One latch can cover all your security needs. Southco’s H3-EM Modular Swinghandle lets you easily choose and change access control options according to your needs. With options for RFID card readers, and beyond, the H3-EM Modular gives you all the security you need, all in one convenient latch.

Write Your Own Review
You're reviewing:H3-EM Modular Access Control Reader, Dual High and Low Frequency

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.