The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 14mm (.55 in) Grip, Stainless Steel, Passivated
E5-8008
Quarter-Turn Cam Latch Cam, 14mm (.55 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Grip Type
Fixed
Grip - Minimum (mm)
14.00
Grip - Maximum (mm)
16.00
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
113
2024-04-17
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
51
2024-04-18
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
31
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
DB Roberts Co.
Wilmington MA USA
26
2024-04-17
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
14
2024-04-18
sales@appianfasteners.com
+44 (0) 2890 301 979
Handy FIX
Warsaw Poland
14
2024-04-15
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2024-04-17
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
1
2024-03-25
sales@zygology.com
+44 (0)1844 266020