E5-21-601-5

Quarter-Turn Cam Latch, Flush Cup, Steel, Powder Coat, Black

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Accessory Type Flush Cup
Class E5 - Cam Latches
Size 20.1 mm

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Flush Cup, Steel, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.