The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Clip-on, Stainless Steel, Dry Film Lubricant
D8-336-330-200
DZUS® Quarter-Turn Receptacle, Size 6, Clip-on, Stainless Steel, Dry Film Lubricant
Specifications
Material
Stainless Steel
Finish
Dry Film Lubricant
Min. Outer Panel Thickness (mm)
0.09
Max Outer Panel Thickness (mm)
2.50
Receptacle Style
Clip-on
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2468
2024-04-18
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
86
2024-04-17
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
16
2024-04-05
info@marek.eu
+420 541 420 811