C5-23-25

Compression Latch, Sealed Lever Latch, Key Locking, Locking without dust shutter, 21-31mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Key Locking
Head Style Locking without Dust Shutter
Min. Outer Panel Thickness (mm) 21.00
Max Outer Panel Thickness (mm) 31.00
Grip - Minimum (mm) 14.00
Grip - Maximum (mm) 29.00
Actuator Type Cylinder Lock
Size Series Standard
Compliance Specification UL FTTA2 / FTTA8 Type 1
Latching Points Single or Three - Point
Class C5 - Sealed Lever Latches

The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security

Write Your Own Review
You're reviewing:Compression Latch, Sealed Lever Latch, Key Locking, Locking without dust shutter, 21-31mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.