C2-32-131-3

Compression Latch, Lever Latch, Key Choice, Locking without Lock Core, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured

Request a Quote
Specifications
Integrated Bumper No
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Textured
Access Restriction Key Choice
Sealed No
Grip Type Adjustable
Head Style Locking without Lock Core
Series Standard
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 5.00
Grip - Minimum (mm) 1.00
Grip - Maximum (mm) 24.00
Profile Flush
Actuator Type Cylinder Lock
Packaging Layer Packed
Latching Points Single or Three - Point
Class C2 - Lever Latches

Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.

Write Your Own Review
You're reviewing:Compression Latch, Lever Latch, Key Choice, Locking without Lock Core, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.