A1-10-701-10
Over-center Draw Latch, Large Size, Type A Keeper, Steel, Zinc Plate, Bright chromate, Without vinyl grip
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Series | 700 Series |
Keeper Style | Type A |
Class | A1 - Adjustable Series Draw Latches |
Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable
Write Your Own Review