57-T-10

Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Toolhead Recess, Rivet/Screw (Thru Hole) Installation, Serrated Spring, Steel, Zinc Plated, Bright

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Access Restriction Tool
Grip Type Adjustable
Head Style ToolHead Recess
Installation Rivet / Screw
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.40
Grip - Minimum (mm) 1.60
Grip - Maximum (mm) 9.50
Profile Standard
Size Series Medium Size
Spring Serrated
Pullup 7.90
Class 57 - Spring Latch Series Self-Adjusting Compression Latches

Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances

Write Your Own Review
You're reviewing:Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Toolhead Recess, Rivet/Screw (Thru Hole) Installation, Serrated Spring, Steel, Zinc Plated, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.