4C-TS-M4-3T2-K008

Captive Screw, M4 X 0.7, Floating, TORX®/Slot Combination Blue Knob

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Blue
Knob Material Plastic
Thread or Hole Type M4 X 0.7
Head Style TORX®/Slot Combination
Installation Floating
Recess Size T25 TORX®/Slot Combination
Series Prism
Min. Outer Panel Thickness (mm) 0.80
Max Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 8.80
Unfastened Screw Projection (mm) 3.80
Packaging Bulk Packaged
Flange Length 4.00
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, M4 X 0.7, Floating, TORX®/Slot Combination Blue Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.