The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, 8-32 Thread, Press-in, Slotted Recess, Knurled Black Knob
47-63-301-60
Captive Screw, 8-32 Thread, Press-in, Slotted Recess, Knurled Black Knob
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
8-32
Head Style
Slotted Recess
Installation
Press-in
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
10.30
Unfastened Screw Projection (mm)
5.40
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
100
2024-04-22
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
80
2024-04-17
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
62
2024-04-22
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
25
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
6
2024-04-22
info@biscoind.com
1.800.323.1232