47-10-211-10

Captive Screw, 6-32 Thread, Floating, Slotted Recess, Knurled Bright Knob

Request a Quote
Specifications
Material Stainless Steel
Finish Natural
Color/Appearance Bright
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type 6-32
Head Style Slotted Recess
Installation Floating
Series Styled Knob
Min. Outer Panel Thickness (mm) 0.80
Max Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 7.20
Unfastened Screw Projection (mm) 2.40
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, 6-32 Thread, Floating, Slotted Recess, Knurled Bright Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.