NY-5P-52-3-62

NYLATCH Panel Fastener Plunger, 7.9 mm (.313 in) Diameter, Mini Grip Head Style

Request a Quote
Specifications
Head Style Low Profile
Size Series Large Size
Class NY - NYLATCH Two-Piece Panel Fasteners

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:NYLATCH Panel Fastener Plunger, 7.9 mm (.313 in) Diameter, Mini Grip Head Style