MA-03-712-02-14
McCoy Star Entry Door Latch, Privacy Knob, No Restriction, Left in or out Diamond Brass
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Min. Outer Panel Thickness (mm) | 36.50 |
Max Outer Panel Thickness (mm) | 66.00 |
Operation | Left in or out |
Handle Style | Privacy Knob |
Cup Finish | Diamond Brass |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review