Push to Close Latches

Southco Push-to-Close Latches offer simple slam to close convenience while holding panels securely together. Offering easy installation, push latch solutions are available in visible and concealed mounting options for heavy duty indoor and outdoor applications in a variety of size, design and actuation options.

Key Benefits

  • Push-to-Close

    Push to close convenience

  • Operational Force

    Ease of installation

  • Case Study

    Visible or hidden access alternatives

  • Stainless Steel

    Indoor and outdoor options

  • Compression

    Mechanical and magnetic solutions

  • Latch Status

    Non-locking and locking styles available

Push to Close Latches

You are viewing Push to Close Latches

View as Grid List

13 Items

per page
Set Descending Direction
  1. AC-C0H0-4-2000-047

  2. AC-C0H0-4-2000-045

  3. AC-C0H0-4-2000-040

  4. AC-C0H0-4-0750-047

  5. AC-C0H0-4-0750-045

  6. AC-C0H0-4-0750-040

  7. AC-C0H0-4-2000-048

  8. AC-C0H0-4-1500-048

  9. AC-C0H0-4-1250-048

  10. AC-C0H0-4-1000-048

  11. AC-C0H0-4-0750-048

  12. AC-C0H0-4-0500-048

  13. AC-C0H0-4-0250-048

View as Grid List

13 Items

per page
Set Descending Direction