AC-40-132-11-MK10
Actuator, Single Point, Direct Pull, Push Button Handle, Reversible Multiple Key Codes (2 Keys Included), Nylon, Black
Material | Nylon |
---|---|
Access Restriction | Key Locking |
Locking Option | Reversible Multiple Key Codes (2 Keys Included) |
Mounting Method | Without Spacer Mounting |
Key Codes | Master Keyed, Keyed Differently |
Cam Attached | Yes |
Actuator Type | Push Button Handle |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Button Material | Nylon with Black Molding |
Handle Material | Black GF Nylon with Zinc Housing Insert |
Suitable Actuators | Push-Button and Paddle, R4 Latch and AC-M1 |
Actuation Style | Single or Multi Point, With Cable Bracket |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
Write Your Own Review