97-50-350-15

Over-center Draw Latch Medium Size, Handle Tab Up, No Keeper, Steel, Powder Coat

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Access Restriction Pad Lockable
Size Series Medium Size, 50 Series
Style Heavy Duty
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5
Lever Style Tab Up
Type Latch
Class 97 - Over-Center Series Latches

Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements

Write Your Own Review
You're reviewing:Over-center Draw Latch Medium Size, Handle Tab Up, No Keeper, Steel, Powder Coat

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.