57-10-213-10
Compression Latch, Self-Adjusting, Knurled Knob, Rivet / Screw (thru hole) Installation, Serrated Spring, Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Installation | Rivet / Screw |
Grip - Minimum (mm) | 6.40 |
Grip - Maximum (mm) | 14.30 |
Profile | Standard |
Spring | Serrated |
Pullup | 7.90 |
Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
Write Your Own Review