E5-91-335-RR1
Quarter-Turn Cam Latch, Clockwise to Latch, Flush Cup Wing Style, Two-Point Actuator, Sealed, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | No Restriction |
Sealed | Yes |
Head Style | Flush Cup Wing Style |
Series | Flush Cup, Low Profile |
Rotation | Type A - Turn Clockwise to Latch |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review