E5-9-735-510
Quarter-Turn Cam Latch, Key Locking (without lock core) L-handle, 23mm (.91 in) Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Key Locking |
Sealed | No |
Head Style | L-Handle |
Series | 20.1 mm Size, Push to Close |
Min. Outer Panel Thickness (mm) | 1.00 |
Max Outer Panel Thickness (mm) | 6.00 |
Grip - Minimum (mm) | 21.00 |
Grip - Maximum (mm) | 23.00 |
Rotation | Type A - Turn Clockwise to Latch |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review