E5-4-053-321
Quarter-Turn Cam Latch, 8 mm Square, 32mm (1.25 in) Grip, Sealed, Nylon, Black
Material | Nylon |
---|---|
Color/Appearance | Black |
Access Restriction | Tool |
Sealed | Yes |
Grip Type | Fixed |
Head Style | 8 mm Square |
Series | 20.1 mm Size |
Grip - Minimum (mm) | 32.00 |
Grip - Maximum (mm) | 34.00 |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review