The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Latches
Cam Latches
Quarter-Turn Cam Latch, 8 mm Square Recess, 32mm (1.25 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black
E5-2-085-131
Quarter-Turn Cam Latch, 8 mm Square Recess, 32mm (1.25 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Sealed
Yes
Grip Type
Fixed
Head Style
8 mm Square Recess
Series
20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
14.00
Grip - Minimum (mm)
32.00
Grip - Maximum (mm)
34.00
Actuator Type
Cylinder Lock
Compliance Specification
Fire - EN45545
Latching Points
Single or Three - Point
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
103
2024-04-15
info@hardwarespecialty.com
1.508.481.8622
Allegis Corporation
Minneapolis MN USA / ON CANADA
35
2024-04-12
salesmidwest@allegiscorp.com
1-866-378-7550
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
21
2024-04-17
Sales@ecph.com
1.800.442.3274
Parsons Aerocessories Limited
Stoney Creek ON CANADA
19
2024-03-28
sales@parsonsaero.com
1.905.664.6203