Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

Rivets & Other Hardware

You are viewing Rivets & Other Hardware

View as Grid List

2 Items

per page
Set Descending Direction
  1. DM-95-10-12-11

  2. DM-10-10216-10

View as Grid List

2 Items

per page
Set Descending Direction