NY-CC-300-10

Nylatch Cable Clamp

Request a Quote
Specifications
Color/AppearanceWhite
Grip - Minimum (mm)1.22
Grip - Maximum (mm)3.48
Loop Diameter0.25" to 1.50"

This product meets the compliance specifications listed below. Click the button to download a specification document

Write Your Own Review
You're reviewing:Nylatch Cable Clamp