NY-CC-200-10

Surface Mount Hinge, NULL

Specifications
Color/AppearanceWhite
Grip - Minimum (mm)0.36
Grip - Maximum (mm)2.62
Loop Diameter0.25" to 1.50"

This product meets the compliance specifications listed below. Click the button to download a specification document

Write Your Own Review
You're reviewing:Surface Mount Hinge, NULL