4C-TS-M4-2P0-K008
Captive Screw, M4 X 0.7, Press-in, TORX®/Slot Combination Blue Knob
Material | Steel |
---|---|
Color/Appearance | Blue |
Knob Material | Plastic |
Thread or Hole Type | M4 X 0.7 |
Head Style | TORX®/Slot Combination |
Installation | Press-in |
Recess Size | T25 TORX®/Slot Combination |
Series | Prism |
Min. Outer Panel Thickness (mm) | 0.90 |
Fastened Screw Projection (mm) | 7.10 |
Unfastened Screw Projection (mm) | 2.00 |
Packaging | Bulk Packaged |
Flange Length | 1.80 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review