E5-70-1627-701

Quarter-Turn Cam Latch, 0 Grip, Not Sealed, 316 Stainless Steel, Polished

Specifications
Material316 Stainless Steel
Color/AppearancePolished
Access RestrictionKey Locking
Min. Outer Panel Thickness (mm)12.70
Max Outer Panel Thickness (mm)19.50
ClassE5 - Troller Removable Handle Latch
These latches deliver affordable simplicity – including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattles.
Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, 0 Grip, Not Sealed, 316 Stainless Steel, Polished

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.