E3-13-4

Key, Marine Push Button T-Key, Stainless Steel, Electropolished

Request a Quote
Specifications
MaterialStainless Steel
FinishElectropolished
Color/AppearanceSilver
TypeAccessory
ClassE5 - Troller Removable Handle Latch
The smooth operation of the VISE ACTION® design aligns the pawl behind the frame and draws it up tight with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25") pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
Write Your Own Review
You're reviewing:Key, Marine Push Button T-Key, Stainless Steel, Electropolished

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.