Display Mounts and Arms

Southco Display Mounts allow intuitive and ergonomic positioning of displays. They are available in a range of options, from simple tilt devices to mount arms that allow the display to be easily manipulated into multiple axes. Southco Display Mounts offer a unique feature by remaining in the position where the user has left them, with no locking clamps or levers required.

Key Benefits

  • Remote Monitoring

    Intuitive, ergonomic positioning of the display or touchscreen

  • Tool Free Operation

    No maintenance or servicing required

  • No Lever

    No clamps or levers to lock/unlock

  • Product Design

    Suitable for static and dynamic applications

  • Positioning

    Simply grab and move, release and position is held

image1

You are viewing Display Mounts and Arms

View as Grid List

24 Items

per page
Set Descending Direction
  1. AV-B30-40XG6-76

  2. AV-B30-40XG6-70

  3. AV-B30-40XG6-50

  4. AV-B30-40XC6-76

  5. AV-B30-40XC6-70

  6. AV-B30-40XC6-50

View as Grid List

24 Items

per page
Set Descending Direction